I/O module - AXL F AI4 U 1H
2688501

Axioline F, Analog input module, Analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 100 Mbps, integrated sensor supply, degree of protection: IP20, including bus base module and Axioline F connectors

Downloads

Product Details


The module is designed for use within an Axioline F station. It is used to acquire analog voltage signals.



Dimensional drawing
Width 35 mm
Height 126.1 mm
Depth 54 mm
Note on dimensions The depth is valid when a TH 35-7,5 DIN rail is used (according to EN 60715).

Color traffic grey A RAL 7042

Axioline F local bus
Number of interfaces 2
Connection method Bus base module
Transmission speed 100 Mbps

Analog
Input name Analog inputs
Description of the input Differential inputs, voltage
Number of inputs 4
A/D conversion time 31.25 µs
A/D converter resolution 16 bit
Connection method Push-in connection
Connection technology 2-, 3-, 4-conductor
Note regarding the connection technology shielded, twisted pair
Voltage input signal 0 V ... 5 V
-5 V ... 5 V
0 V ... 10 V
-10 V ... 10 V
Input resistance of voltage input 268 kΩ (typical)
Data formats IB IL, S7-compatible
Input filter 30 Hz, 12 kHz and mean-value generation (can be parameterized)
Limit frequency (3 dB) 30 Hz
12 kHz
Common mode voltage range signal - ground -50 V DC ... 50 V DC
Measured value representation 16 bits (15 bits + sign bit)
Protective circuit Transient protection of inputs; Suppressor diode
Overload protection of the voltage inputs; ±30 V DC, maximum

Type block modular
Product type I/O component
Mounting position any (no temperature derating)
Scope of delivery including bus base module and Axioline F connectors
Insulation characteristics
Overvoltage category II (IEC 60664-1, EN 60664-1)
Pollution degree 2 (IEC 60664-1, EN 60664-1)

Maximum power dissipation for nominal condition 4.08 W
Potentials: Axioline F local bus supply (UBus)
Supply voltage 5 V DC (via bus base module)
Current draw max. 150 mA
typ. 120 mA
Power consumption max. 0.75 W
typ. 0.6 W
Potentials: Supply for analog modules (UA)
Supply voltage 24 V DC (I/O supply and sensor supply)
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current draw max. 245 mA (IiS = 4 x 50 mA (full load))
max. 45 mA (IiS = 0 mA)
typ. 118 mA (IiS = 4 x 20 mA (nominal load))
max. 125 mA (IiS = 4 x 20 mA (nominal load))
typ. 238 mA (IiS = 4 x 50 mA (full load))
Power consumption max. 5.88 W (Full load)
Protective circuit Surge protection; electronic (35 V, 0.5 s)
Reverse polarity protection; up to HW 02: polarity protection diodeas of HW 03: parallel diode; with external 5 A fuse (for startup only)
Transient protection; Suppressor diode
Supply:
Designation Sensor supply UiS
Supply voltage 24 V DC (from UA)
Current consumption max. 50 mA (per channel)

Connection technology
Connection name Axioline F connector
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline F: system and installation” user manual.
Conductor connection
Connection method Push-in connection
Conductor cross section solid 0.2 mm² ... 1.5 mm²
Conductor cross section flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Stripping length 8 mm
Axioline F connector
Connection method Push-in connection
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline F: system and installation” user manual.
Conductor cross section, rigid 0.2 mm² ... 1.5 mm²
Stripping length 8 mm

Ambient temperature (operation) -25 °C ... 60 °C
Degree of protection IP20
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Mounting type DIN rail mounting
Mounting position any (no temperature derating)

Item number 2688501
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNI241
Product Key DRI241
Catalog Page Page 83 (C-6-2019)
GTIN 4046356744232
Weight per Piece (including packing) 197.4 g
Weight per Piece (excluding packing) 191 g
Country of origin DE


ECLASS

ECLASS-9.0 27242601
ECLASS-10.0.1 27242601
ECLASS-11.0 27242601
ECLASS-12.0 27242601

ETIM

ETIM 8.0 EC001596

UNSPSC

UNSPSC 21.0 32151600

DNV GL

Approval ID: TAA00000DF

LR

Approval ID: LR2001902TA

KR

Approval ID: HMB17372-AC002

BV

Approval ID: 36433/B4 BV

PRS

Approval ID: TE/1020/880590/21

UL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 238705

BSH

Approval ID: 840

RINA

Approval ID: ELE283021XG

ABS

Approval ID: 21-2187864-PDA

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

4 analog, bipolar input channels for the connection of voltage signals
Connection of sensors in 2-, 3-, and 4-conductor technology
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Simultaneous scanning of all channels by means of simultaneous sampling
High crosstalk attenuation between the channels, thanks to separate signal paths
Particularly robust against electromagnetic interference
Device rating plate stored