CSA
Approval ID: 2122203| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 125 V | 1 A | 26 - 14 | ||
cUL Recognized
Approval ID: E238705| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 125 V | 1 A | 26 - 14 | ||
UL Recognized
Approval ID: E238705| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 125 V | 1 A | 26 - 14 | ||
CSAus
Approval ID: 2122203| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 125 V | 1 A | 26 - 14 | ||