The fieldbus PA multiplexer headstation allows the integration of standard Radioline I/O modules to a Profibus PA network. The FB-MUX/HS/PA has five profile software versions for different IO configurations.
FB-MUX/HS/AIOTEMP/PA
-
Multiplexer
1005330
The FB-MUX/HS/AIOTEMP/PA head station can be used with up to three 4-channel analog input modules (RAD-AI4-IFS) or three 4-channel PT100 temperature sensing modules (RAD-PT100-4-IFS), and two 4-channel analog output modules (RAD-AO4-IFS). This configuration can be used as an analog input/output and temperature control solution.
Free download available.
Downloads
Product details
ATEX
Approval ID: IBExU17ATEXB011 XCompatible products
Your advantages
Scalable according to application needs
UL listed
IECEx CoC
No software needed thanks to a pre-configured head station
Five application-specific head stations allow simple implementation in the field
Easy integration into host system with an EDD-, GSD-, or DTM-data file
Connection of all I/O field signals with standard PROFIBUS PA cable
Suitable for ATEX Zone 2