UL Listed
Approval ID: E221474-20150513Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 35 A | 14 - 10 |
cUL Listed
Approval ID: E221474-20150513Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 35 A | 14 - 10 |
cUL Listed
Approval ID: E468743-20190809Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 25 A |
UL Listed
Approval ID: E468743-20190809Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 32 A |
TÜV Rheinland
Approval ID: R 60168292 0001Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
690 V | 35 A |
TÜV Rheinland
Approval ID: R 60117908Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 21.4 A |
TÜV Rheinland
Approval ID: R 60168255 0001Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 32 A |