Installation cable - VS-CAT7-4X2X26 AWG/7-BK/100
1658914

CAT7-S/FTP cable, 4 x 2 x 26 AWG, stranded, (7-wire) shielded, outer sheath: Halogen-free PUR, outside diameter 7.9 mm, RAL 9005 (black), cable ring 100 m


Product Details




Number of positions 8
Shielded yes

Cable length 100 m
Cable weight 44 kg/km
Number of positions 8
Shielded yes
Cable structure 4x2xAWG26/7; S/FTP
Cable type Round cable
Signal runtime 0.46 ns/m
Signal speed 0.72 c
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 4x 2x 0.14 mm²
Wire diameter incl. insulation 1 mm
External cable diameter 7.8 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation Cell PE
Single wire, color White-blue, white-orange, white-green, white-brown
Twisted pairs 2 cores to the pair
Type of pair shielding Aluminum-lined polyester foil
Overall twist 4 pairs for core
Optical shield covering 65 %
Max. conductor resistance ≤ 150 Ω/km
Insulation resistance ≥ 5 GΩ*km
Coupling resistance 5.00 mΩ/m (at 10 MHz)
Wave impedance 100 Ω ±5 % (at 100 MHz)
Working capacitance 42 pF
Nominal voltage, cable 125 V
Test voltage 1000 V
Smallest bending radius, fixed installation 40 mm
Shield attenuation 60 dB (up to 1000 MHz)
Resistance to oil in accordance with DIN EN 60811-2-1
Ambient temperature (operation) -40 °C ... 70 °C (cable, fixed installation)
-10 °C ... 50 °C (Cable, flexible installation)
Cable structure
Cable structure 4x2xAWG26/7; S/FTP
External cable diameter 7.90 mm
Outer sheath, material PUR
External sheath, color deep black RAL 9005
Conductor material Bare Cu litz wires
AWG signal line 26
Wire diameter incl. insulation 1 mm
Mechanical properties
Smallest bending radius, fixed installation 40 mm (cable, fixed installation)
Smallest bending radius, movable installation 40 mm (Cable, flexible installation)
Bending cycles
Smallest bending radius, fixed installation 40 mm (cable, fixed installation)
Smallest bending radius, movable installation 40 mm (Cable, flexible installation)
Ambient conditions
Ambient temperature (operation) 0 °C ... 50 °C (Cable, flexible installation)
-40 °C ... 70 °C (cable, fixed installation)

Ambient conditions
Ambient temperature (operation) -40 °C ... 70 °C (cable, fixed installation)
0 °C ... 50 °C (Cable, flexible installation)

Item number 1658914
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF1LFA
Catalog Page Page 177 (PC-2007)
GTIN 4046356166126
Weight per Piece (including packing) 6,222 g
Weight per Piece (excluding packing) 6,222 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27061801
ECLASS-11.0 27061801

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products