Insertion bridge - EB 3-25/UKH
0201375

Insertion bridge, pitch: 25 mm, color: gray


Product Details




Number of positions 3

Width 68.3 mm
Height 38.2 mm
Length 38.9 mm
Pitch 25 mm

Color gray
Material Copper
Insulating material PA

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type Screw mounting

Order Key 0201375
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BE1Z2X
Product Key BE1Z2X
Catalog Page Page 194 (C-1-2019)
GTIN 4017918099121
Weight per Piece (including packing) 121.0 GRM
Weight per Piece (excluding packing) 117.0 GRM
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 6.0 EC000489

UNSPSC

UNSPSC 19.0 39121426
UNSPSC 20.0 39121426
UNSPSC 21.0 39121426

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values