UL Listed
Approval ID: E221474-20130720Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 10 A | - 16 | - 16 |
Control | 250 V | 2.5 A | - 18 | - 18 |
cUL Listed
Approval ID: E221474-20130720Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 10 A | - 16 | |
Control | 250 V | 2.5 A | - 18 |