HC-STA-B24-SLFDC-2SSM25-EL/.../...
-
Housing
1372632
Surface mounting housing B24, for double locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x M25, height: 68 mm, cable gland: none, protective cover: yes, with choice of powder coating color
Product details
General | powder-coated and color version of item 1412869 HC-STA-B24-SLFDC-2SSM25-ELC-AL |
General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Design | B24 |
Type of locking | for double locking latch |
No. of cable outlets | 2 |
Type of the screw connection | 2x M25 |
Cable outlet | lateral |
Dimensional drawing |
|
Width | 57 mm |
Height | 68 mm |
Length | 144 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 (Protective cover) |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Material, protective cover | PC |
Ambient conditions | |
Degree of protection | IP66 (when plugged in) |
IP67 (when plugged in) | |
IP54 (with closed protective cover) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1372632 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF7APB |
Product key | AF7APB |
Weight per piece (including packing) | 377 g |
Weight per piece (excluding packing) | 377 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
HC-M-KV-M25(1ASI) - Cable gland 1584020
-
HC-B24-SP-CBK - Profile gasket 1411482
-
HC-B24-BC-HI-PLBK - Protective cover 1407695
-
HC-STA-B24-DC-PL - Protective cover 1421103
-
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
-
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-G PP HF M25 - Protective hose screw connection 3240999
-
WP-GT PP HF M25 - Protective hose screw connection 3241013
-
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
-
WP-GT BRASS M25 - Protective hose screw connection 3241034
-
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand