cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
C | ||||
1000 V | 192 A | 6 - 3/0 | ||
E | ||||
1000 V | 192 A | 6 - 3/0 |
IECEx
Approval ID: IECEx SEV12.0008UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Mounting on NS 32 | 690 V | 180 A | 25 - 70 | |
Mounting on NS 35 | 880 V | 180 A | 25 - 70 |
ATEX
Approval ID: SEV12ATEX0168UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Mounting on NS 32 | 690 V | 180 A | 25 - 70 | |
Mounting on NS 35 | 880 V | 180 A | 25 - 70 |