Pressure screw set - HC-DS-PG13-E
1676873

Pg pressure screw set, standard version; for housing with Pg13.5 support; consisting of pressure screw, notched seal and 2 washers


Product Details




Product type Half screw connection
No. of conductors 1
Shielded no
Pg screw connection Pg13,5

Dimensional drawing
Wrench size, union nut 20 mm
External dimensions
External diameter min. 14 mm
External diameter max. 10 mm

Material, pressure screw Nickel-plated brass
Cable seal material Perbunan

Cable structure
External cable diameter 7.5 mm ... 12.5 mm

Conductor sealing range 7.50 mm ... 12.50 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -20 °C ... 80 °C

Item number 1676873
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7DFX
Product Key BF7DFX
Catalog Page Page 556 (C-4-2013)
GTIN 4017918129491
Weight per Piece (including packing) 10.23 g
Weight per Piece (excluding packing) 10.23 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27144420

ETIM

ETIM 7.0 EC000814

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values