UT 6-QUATTRO/2P-PE - Protective conductor terminal block
3060584

Protective conductor terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., number of connections: 4, connection method: Screw/plug-in connection, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products