PTI 4-PE/L/LT - Installation protective conductor terminal block
3214048

Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 28 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Compatible with all Phoenix Contact installation terminal blocks
As well as the testing facility in the function shaft, each terminal point has a test contact
Each terminal point can be clearly labeled and easily recognized in every terminal block mounting position
Double function shafts on all levels
Compact design tailored to distribution boards
The new Push-in connection technology enables easy, direct insertion of solid and stranded conductors with ferrules with a cross section of 0.34 mm² or higher