The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

G-INB-M12-S68N-PEPDS-BK - Cable gland
1415177

Cable gland, material for screw connection: PA, application: Standard, external cable diameter 3 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: jet black RAL 9005, with bend protection sleeve

Product details









Compatible products



Your advantages

Glow-wire test: 750°C
Weatherproof sealing material
Halogen-free