Assembled FO cable, round cable, 50/125 μm GOF-MM fiber, M12 to M12, for installation inside buildings, length: 1 m
FOC-M12-M12-GB02/1
-
FO connecting cable
1408875
Assembled FO cable, round cable, 50/125 μm GOF-MM fiber, M12 to M12, for installation inside buildings
Product details
Type | Circular connector |
Connection method | M12 circular connector |
External dimensions | |
External diameter min. | 7.5 mm |
External diameter max. | 8 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Outer sheath, material | PUR |
Cable weight | 46.00 kg/km |
Cable type | Outdoor cable |
Short symbol | 02-G50/FJ(ZN)Z-...22 |
Cable type | Break-out cable |
External cable diameter | 7.50 mm |
Outer sheath, material | PUR |
External sheath, color | black |
External sheath, strain relief elements | Non-metallic, aramide fiber |
Wire diameter incl. insulation | 900 µm |
Individual wire diameter | 2.2 mm ±0.1 mm |
Single wire, color | black/orange |
Tensile strength short-term/long-term | 2000 N / 1000 N |
Lateral pressure short term | 600.00 N/cm |
Lateral pressure, long-term | 200.00 N/cm |
Impact strength | 2,2 J |
Smallest bending radius, fixed installation | 25 mm |
Smallest bending radius, movable installation | 40 mm |
Number of bending cycles | 100000 |
Bending radius | 70 mm |
Traversing rate | 0.4 m/s |
Cable, attenuation | 2.7 dB/km (at 850 nm), 1.0 dB/km (at 1300 nm) |
Halogen-free | complying with IEC 60754-1/2 |
Resistance to oil | very good oil and chemical resistance |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber type | Multimode fiberglass 50/125 µm |
Duty cycle testing | suitable for drag chain |
Tensile strength short-term/long-term | 1000 N / 200 N |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP65/IP67 | |
Impact strength | 2 Nm / 10 x |
Ambient temperature (operation) | -40 °C ... 80 °C |
-40 °C ... 80 °C | |
Ambient temperature (storage/transport) | -45 °C ... 85 °C |
Resistance to UV radiation | yes |
Testing | |
Duty cycle testing | suitable for drag chain |
cable layer type | Indoors |
Item number | 1408875 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNGBC |
Product key | ABNMAY |
GTIN | 4055626082134 |
Weight per piece (including packing) | 162.8 g |
Weight per piece (excluding packing) | 2.22 g |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121607 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand