Filler plugs - ME MAX B-22,5 BU 5010
1335433

DIN rail housing, Filler plug for unoccupied terminal points, width: 20 mm, height: 21.6 mm, depth: 8.1 mm, color: gentian blue (5010)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Filler plug
Type Filler plug for unoccupied terminal points
Housing type DIN rail housing
Ventilation openings present no
Housing series ME-MAX

Width 20 mm
Height 21.6 mm
Depth 8.1 mm

Color gentian blue (5010)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polyamide

Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Mounting type Latching

Outer packaging type Resealable bag

Item number 1335433
Packing unit 50 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Sales Key ACHABZ
Product Key ACHABZ
GTIN 4063151636203
Weight per Piece (including packing) 1.08 g
Weight per Piece (excluding packing) 0.264 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

UL Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy, tool-free mounting
Plastic in accordance with UL94 V0: for more rigorous flammability requirements