D-SUB contact insert - VS-09-BU-DSUB/9-MPT-0,5
1688395

D-SUB contact insert, shell size 1, with 9 signal contacts, female type of contact, screw connection, straight, for panel mounting frame and sleeve housing with IP67 protection


Product Details




Type D-SUB
Product type Female insert
Number of positions 9
Connection profile D-SUB 9
Type Socket
Shielded yes
Insulation characteristics
Overvoltage category II
Degree of pollution 2

Rated voltage (III/3) 60 V
Rated current 5 A
Insulation resistance ≥ 5000 MΩ
Contact resistance per contact pair ≤ 2.5 mΩ

Connection technology
Connection method Screw connection

Dimensional drawing
Width 31 mm
Height 12.6 mm
Length 49 mm

Housing surface material tin-plated
Contact surface material Gold
Housing material Steel

Insertion/withdrawal cycles ≥ 200

Mechanical data
Insertion force per signal contact ≤ 3.30 N
Extraction force per signal contact ≤ 2.2 N

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 80 °C

Mounting type Screw mounting

Item number 1688395
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key ABNADB
Product Key ABNADB
Catalog Page Page 445 (C-2-2019)
GTIN 4017918817534
Weight per Piece (including packing) 13.98 g
Weight per Piece (excluding packing) 13.98 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440205
ECLASS-10.0.1 27440205
ECLASS-11.0 27440223

ETIM

ETIM 8.0 EC003557

UNSPSC

UNSPSC 21.0

EAC

Approval ID: B.01687

REACh SVHC Lead 7439-92-1

Your advantages

Easy connection with screw terminal technology