USK 4 - Feed-through modular terminal block
0260015

Feed-through modular terminal block, nom. voltage: 750 V, nominal current: 34 A, number of connections: 2, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details







Compatible products