I/O extension module - RAD-DI4-IFS
2901535

Radioline - I/O extension module, 4 digital inputs (0 ... 250 V AC/DC)

This product needs further products for operation. Mandatory Accessories

Product Details





Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area
Utilization restriction
CCCex note Use in potentially explosive areas is not permitted in China.

Product type Extension module
MTTF 1766 Years (SN 29500 standard, temperature 25°C, operating cycle 21%)
653 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%)
250 Years (SN 29500 standard, temperature 40°C, operating cycle 100%)
Insulation characteristics
Overvoltage category II
Degree of pollution 2

Electrical isolation 300 V (Rated insulation voltage (in each case between the digital inputs // TBUS supply, reinforced insulation according to EN 61010))
300 V (Rated insulation voltage (to adjacent devices, basic insulation in accordance with EN 61010))
Test voltage for digital I/Os 2.5 kV AC (50 Hz, 1 min.)
Maximum power dissipation for nominal condition 0.264 W
Transient surge protection Yes
Supply voltage range 19.2 V DC ... 30.5 V DC (DIN rail connector)
Max. current consumption ≤ 11 mA (At 24 V DC, at 25°C)

Max. current consumption < 1 mA
Digital
Description of the input Digital input
Number of inputs 4
Voltage input signal 0 V AC/DC ... 250 V AC/DC
Switching level "0" signal 0 V AC/DC ... 4 V AC/DC (Low-voltage input)
0 V AC/DC ... 20 V AC/DC (High-voltage input)
Switching level "1" signal 10 V AC/DC ... 50 V AC/DC (Low-voltage input)
50 V AC/DC ... 250 V AC/DC (High-voltage input)
Input frequency ≤ 2 Hz

Connection method Screw connection
Stripping length 7 mm
Conductor cross section solid min. 0.2 mm²
Conductor cross section solid max. 2.5 mm²
Conductor cross section flexible min. 0.2 mm²
Conductor cross section flexible max. 2.5 mm²
Conductor cross section AWG min. 24
Conductor cross section AWG max. 14

Status display Green LED (supply voltage, PWR)
Green LED (bus communication, DAT)
Red LED (periphery error, ERR)
Yellow LED (digital input, DI1)
Yellow LED (digital input, DI2)
Yellow LED (digital input, DI3)
Yellow LED (digital input, DI4)

Dimensional drawing
Width 17.5 mm
Height 113 mm
Depth 114.5 mm

Color green
Flammability rating according to UL 94 V0
Housing material PA 6.6-FR

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 70 °C
-40 °F ... 158 °F
Ambient temperature (storage/transport) -40 °C ... 85 °C
-40 °F ... 185 °F
Altitude 2000 m
Permissible humidity (operation) 20 % ... 85 %
Permissible humidity (storage/transport) 20 % ... 85 %
Shock 16g, 11 ms
Vibration (operation) in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz

CE
Designation CE
Certificate CE-compliant
CE
Designation EAC
Identification EAC
CE
Designation ATEX
Identification  II 3 G Ex nA IIC T4 Gc
Certificate IBExU 15 ATEX B008 X
Note Please follow the special installation instructions in the documentation!
CE
Designation IECEx
Identification Ex nA IIC T4 Gc
Certificate IECEx IBE 13.0019X
CE
Designation EAC Ex
Identification 2Ex nA nC IIC T4 Gc X
Certificate RU C-DE.HB49.B.00033/20
CE
Designation UL, USA / Canada
Identification 508 Listed
Class I, Div. 2, Groups A, B, C, D T4A
Class I, Zone 2, IIC T4
CE
Designation KC approval for South Korea
Certificate R-R-PCK-2901535
CE
Designation Corrosive gas test
Identification ISA-S71.04-1985 G3 Harsh Group A

Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU
Noise emission EN 61000-6-4
Noise immunity EN 61000-6-2

Standards/specifications EN 61000-6-2
Standards/specifications EN 61000-6-4
Standards/specifications EN 60079-0
Standards/specifications EN-60079-15

Mounting type DIN rail mounting
Assembly instructions on standard DIN rail NS 35 in accordance with EN 60715
Mounting position any

Item number 2901535
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNC61D
Product Key DNC61D
Catalog Page Page 380 (C-6-2019)
GTIN 4046356610490
Weight per Piece (including packing) 194.4 g
Weight per Piece (excluding packing) 163.2 g
Customs tariff number 85389090
Country of origin DE


ECLASS

ECLASS-9.0 27242604
ECLASS-10.0.1 27242604
ECLASS-11.0 27242604

ETIM

ETIM 8.0 EC001599

UNSPSC

UNSPSC 21.0 32151600

UL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 238705

KC

Approval ID: R-R-PCK-2901535

EAC Ex

Approval ID: RU*HB49.B00033/20

IECEx

Approval ID: IECEx IBE 13.0019X

cUL Listed

Approval ID: FILE E 196811

UL Listed

Approval ID: FILE E 196811

ATEX

Approval ID: IBExU 15 ATEX B008 X

cULus Listed

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy startup via thumbwheel
Channel-to-channel electrical isolation
Extended temperature range of -40 °C … +70 °C
Easy module replacement even during operation (hot swap)
Digital wide-range inputs (0 ... 250 V AC/DC)
Approved for use in zone 2