UM 108-PROFIL L6,8CM GN
-
Profile
2201181
Press-drawn section housings, Basic profile, width: 400 mm, depth: 122.6 mm
Product details
Product type | Component housing lower part |
Housing type | Press-drawn section housings |
Housing series | UM |
Product family | UM108 |
Ventilation openings present | no |
Width | 400 mm |
Depth | 122.6 mm |
Color (Housing) | green (RAL 6021) |
Housing material | PVC |
Surface characteristics | untreated |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -15 °C ... 50 °C |
Item number | 2201181 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ACHDBA |
Product key | ACHDBA |
GTIN | 4046356742498 |
Weight per piece (including packing) | 40.946 g |
Weight per piece (excluding packing) | 40.946 g |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UMK-BF - Mounting flange 2976077
-
UM108-SEPEF/L - Lateral element 2906490
-
UM108-SE - Lateral element 2959476
-
UM108-SEFE/R-A60 - Lateral element 2959706
-
UM108-SEFE/R-A73 - Lateral element 2959719
-
UM108 N-SEFE/R-A73 - Lateral element 2709354
-
UM108-SEFE/L-A60 - Lateral element 2959722
-
UM108-SEPEF/L-A60 - Lateral element 2906500
-
UM108-SEFE/L-A73 - Lateral element 2959735
-
UM108-SEPEF/L-A73 - Lateral element 2906513
-
UM108 N-SEFE/L-A73 - Lateral element 2709367
-
UM108 N-SEPEF/L-A73 - Lateral element 2709370
-
UM108-SE-A60 - Lateral element 2959748
-
UM108-SE-A73 - Lateral element 2959751
-
UM108 N-SE-A73 - Lateral element 2709383
-
UM108-A/U CM - Covering hood 2854898
-
UM-A/U N 73 CM - Covering hood 2706852
-
UM108-LG 10 - Lateral element 2959780
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand