RL PN 24-2 DIO 16/8 2TX SF
-
Distributed I/O device
2773678
Digital I/O device for PROFINET; 100Base-TX, SNMPv2, TFTP, LLDP, PDev, eight inputs (24 V DC), eight configurable inputs or outputs (24 V DC, max. 0.5 A), VARIOSUB push/pull connection method, rugged metal housing, degree of protection IP67
Free download available.
Downloads
Product details
Type | Block design |
No. of channels | 16 |
PROFINET | |
Device function | PROFINET device |
Specification | PROFINET-IO RT, Spec. 2.1 |
Conformance Class | B |
Supply: Module electronics | |
Connection method | VARIOSUB push-pull connectors |
Designation | US1 |
Supply voltage | 24 V DC |
Supply voltage range | 18.5 V DC ... 30 V DC (including ripple) |
Ripple | Max 3.6 VSS within the permissible voltage range |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Between bus logic and outputs | 500 V AC, 50 Hz, 1 min |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 16 (8 fixed and 8 freely selectable) |
Connection method | M12 connector |
Connection technology | 2-, 3-, 4-conductor |
Nominal input voltage UIN | 24 V DC |
Protective circuit | Electronic short-circuit/overload protection for each group; Reverse polarity protection |
Digital: | |
Output name | Digital outputs |
Connection technology | 2-, 3-conductor |
Number of outputs | 8 (Can also be used as an input) |
Protective circuit | Electronic short-circuit/overload protection for each channel |
Output voltage | 24 V |
Maximum output current per channel | 500 mA |
Nominal output voltage | 24 V |
Output voltage when switched off | max. 0.5 V |
Output current when switched off | 0 A |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Maximum operating frequency with ohmic nominal load | 300 Hz |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Overcurrent shut-down | min. 0.7 A |
No. of channels | 2 |
Connection method | VARIOSUB push-pull connectors |
Designation connection point | Copper cable |
Number of positions | 4 |
Transmission speed | 10/100 Mbps (with auto negotiation) |
Transmission physics | Twisted pair connection |
Width | 182.5 mm |
Height | 71.5 mm |
Depth | 79.8 mm |
Note on dimensions | without male connectors, with mounting panel |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 55 °C |
Degree of protection | IP67, when screwed together |
Note | Seal unused slots/connections to ensure the degree of protection. |
Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 100 % |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting |
Item number | 2773678 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRI523 |
GTIN | 4046356468893 |
Weight per piece (including packing) | 1,295.1 g |
Weight per piece (excluding packing) | 1,222.222 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VS-PPC-C1-RJ45-MNNA-PG9-4Q5-B - RJ45 connector 1405141
-
VS-PPC-C2-MSTB-MNNA-P13-A5-SP - Power connector 1608074
-
VS-PPC-C1-PC67-MNNA - Protective cover 1608142
-
FL MEM PLUG - Configuration memory 2891259
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SACC-M12MS-4QO-0,75 - Connector 1641769
-
IBS RL MARKER-SET - Marking label 2732729
-
IBS RL MARKER-G-SET - Marking label 2734727
-
IBS RL MARKER-K-SET - Marking label 2734730
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand