Insert label - EMT (50/28X13)R TQ
0800050

Insert label, For marking Siemens ET 200S controllers, Roll, turquoise, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: snapped into marker carrier, lettering field size: 1 x 50 mm x 13 mm and 1 x 28 mm x 13 mm, Number of individual labels: 500


Product Details




Controller type For marking Siemens ET 200S controllers
Marking
Number of individual labels 500
Number of individual labels per row 2
Marking technology
Device 5146477 THERMOMARK ROLL
5145274 THERMOMARK X1.1
5146231 THERMOMARK X1.2
Printability Thermal transfer

Ambient temperature (operation) -40 °C ... 120 °C
Recommended storage conditions 23 °C / 50 % relative humidity

Mounting type snapped into marker carrier

Color turquoise
RoHS compliant Yes
Foil strength 175 µm
Material Polyester
Components free from silicone and halogen

Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Weathering-resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Salt spray test
Specification DIN EN ISO 9227:2012-09
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -40 °C ... 120 °C
Recommended storage conditions 23 °C / 50 % relative humidity

Width 77.5 mm
Length 12.8 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Order Key 0800050
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG2411
Product Key BG2411
Catalog Page Page 343 (C-3-2019)
GTIN 4046356545457
Weight per Piece (including packing) 330.5 GRM
Weight per Piece (excluding packing) 327.5 GRM
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27400629
ECLASS-11.0 27281106
ECLASS-10.0.1 27400629

ETIM

ETIM 6.0 EC001288

UNSPSC

UNSPSC 19.0 39131504
UNSPSC 20.0 39131504
UNSPSC 21.0 39131504


Your advantages

EMT ... insert labels for labeling various marking collars
Thanks to their special shape, EMT ... insert labels remain securely inside the collar once inserted
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences. The marking is even suitable for use under harsh industrial conditions
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements