D-SUB cable - VS-09-DSUB-20-LI-2,0
1656246

Assembled D-SUB cable, shielded, 9-pos., stranded (7-wire), cable color: RAL 7000 (gray), secured using 4-40 UNC thread, IP20 protection, head 1 with socket shell 1 and straight cable outlet, head 2 with pin shell 1 and straight cable outlet, length: 2 m


Product Details




Product type Data plug
Number of positions 9
Cable outlet straight
Insulation characteristics
Overvoltage category III
Degree of pollution 2

Rated current 1 A
Operating voltage 30 V
Transmission medium Copper

Contact material Copper alloy
Contact surface material gold-plated
Housing material PVC

Insertion/withdrawal cycles ≥ 50

Cable structure
Outer sheath, material PVC
AWG signal line 28

Ambient conditions
Degree of protection IP20
Degree of protection IP20
Ambient temperature (operation) 0 °C ... 70 °C

Item number 1656246
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ABNADF
Product Key ABNADF
Catalog Page Page 218 (C-2-2013)
GTIN 4046356029728
Weight per Piece (including packing) 132.66 g
Weight per Piece (excluding packing) 130.66 g
Customs tariff number 85444290
Country of origin CN


ECLASS

ECLASS-9.0 27060390
ECLASS-10.0.1 27060390
ECLASS-11.0 27060390

ETIM

ETIM 8.0 EC000748

UNSPSC

UNSPSC 21.0

EAC

Approval ID: 19060508

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values