Network cable - NBC-M12MSX/1,0-94F/M12MRX
1080724

Network cable, Ethernet CAT6A (10 Gbps) CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: X, on Plug angled M12 / IP67, coding: X, cable length: 1 m


Product Details




Product type Data cable preassembled
Number of positions 8
Application Standard
No. of cable outlets 1
Shielded yes
Coding X - data

Bus system Ethernet
Signal type/category Ethernet CAT6A, 10 Gbps
Ethernet CAT6A, 10 Gbps

Status display No
Status display present No

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 0.5 A
Transmission medium Copper

Color Handle area black

Header 1
Type Plug straight M12 / IP67
Number of positions 8
Coding type X (Data)
Handle color black
Material CuZn (Contact)
Ni/Au (Contact surface)
PA 6.6 (Contact carriers)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Insertion/withdrawal cycles ≥ 100
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Tightening torque 0.4 Nm
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 90 °C
Head 2
Type Plug angled M12 / IP67
Number of positions 8
Coding type X (Data)
Handle color black
Material CuZn (Contact)
Ni/Au (Contact surface)
PA 6.6 (Contact carriers)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Insertion/withdrawal cycles ≥ 100
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Tightening torque 0.4 Nm
Ambient temperature (operation) -25 °C ... 90 °C

Cable length 1 m
Cable weight 42 kg/km
UL AWM Style 20963 (80°C/30 V)
Number of positions 8
Shielded yes
Cable type Ethernet 10 Gbit [94F]
Signal runtime 5.13 ns/m
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 4x 2x 0.14 mm²
Wire diameter incl. insulation 1.04 mm
External cable diameter 6.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
Material wire insulation Foamed PE
Single wire, color white/blue-blue, white/orange-orange, white/green-green, white/brown-brown
Thickness, outer sheath 0.65 mm
Twisted pairs 2 cores to the pair
Type of pair shielding Aluminum-lined foil
Overall twist 4 pairs for core
Optical shield covering 70 %
Insulation resistance ≥ 500 MΩ*km
Loop resistance ≤ 290.00 Ω/km
Wave impedance 100 Ω ±5 Ω (at 100 MHz)
Cable capacity 47 nF/km
Nominal voltage, cable ≤ 100 V
Test voltage Core/Core 700 V (50 Hz, 1 min.)
Test voltage Core/Shield 700 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Tensile strength ≤ 100 N
Near end crosstalk attenuation (NEXT) 75.3 dB (with 1 MHz)
66.3 dB (at 4 МHz)
61.8 dB (at 8 МHz)
60.3 dB (at 10 MHz)
57.2 dB (at 16 MHz)
55.8 dB (at 20 МHz)
54.3 dB (at 25 MHz)
52.8 dB (at 31.25 МHz)
48.4 dB (at 62.5 МHz)
45.3 dB (at 100 MHz)
40.8 dB (at 200 MHz)
39.3 dB (at 250 MHz)
38.1 dB (at 300 MHz)
36.3 dB (at 400 MHz)
34.8 dB (at 500 MHz)
Power-summated near end crosstalk attenuation (PSNEXT) 72.3 dB (with 1 MHz)
63.3 dB (at 4 МHz)
58.8 dB (at 8 МHz)
57.3 dB (at 10 MHz)
54.2 dB (at 16 MHz)
52.8 dB (at 20 МHz)
51.3 dB (at 25 MHz)
49.9 dB (at 31.25 МHz)
45.4 dB (at 62.5 МHz)
42.3 dB (at 100 MHz)
37.8 dB (at 200 MHz)
36.3 dB (at 250 MHz)
35.1 dB (at 300 MHz)
33.3 dB (at 400 MHz)
31.8 dB (at 500 MHz)
Return loss (RL) 20 dB (with 1 MHz)
23 dB (at 4 МHz)
24.5 dB (at 8 МHz)
25 dB (at 10 MHz)
25 dB (at 16 MHz)
25 dB (at 20 МHz)
24.2 dB (at 25 MHz)
23.3 dB (at 31.25 МHz)
20.7 dB (at 62.5 МHz)
19 dB (at 100 MHz)
16.4 dB (at 200 MHz)
15.6 dB (at 250 MHz)
15.6 dB (at 300 MHz)
15.6 dB (at 400 MHz)
15.6 dB (at 500 MHz)
Shield attenuation 3.1 dB (with 1 MHz)
5.7 dB (at 4 МHz)
8 dB (at 8 МHz)
8.9 dB (at 10 MHz)
11.2 dB (at 16 MHz)
12.6 dB (at 20 МHz)
14.1 dB (at 25 MHz)
15.8 dB (at 31.25 МHz)
22.5 dB (at 62.5 МHz)
28.7 dB (at 100 MHz)
41.4 dB (at 200 MHz)
46.6 dB (at 250 MHz)
51.4 dB (at 300 MHz)
60.1 dB (at 400 MHz)
67.9 dB (at 500 MHz)
≥ 80 dB (at 30 ... 100 MHz)
Halogen-free according to IEC 60754-1
Flame resistance according to IEC 60332-1-2
Resistance to oil in accordance with DIN EN 60811-2-1
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-20 °C ... 80 °C (Cable, flexible installation)
Ambient temperature (installation) -20 °C ... 80 °C
Cable structure
Signal type/category Ethernet CAT6A, 10 Gbps

Degree of protection IP65
IP67
Degree of protection IP65/IP67

M12
Standards/specifications IEC 61076-2-109

Item number 1080724
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1CMJ
Product Key BF1CMJ
Catalog Page Page 403 (C-2-2019)
GTIN 4055626805696
Weight per Piece (including packing) 91.1 g
Weight per Piece (excluding packing) 91 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 0.5 A

cUL Listed

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 0.5 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values