Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug straight M12 / IP65/IP67, coding: Y, on Plug angled M12 / IP65/IP67, coding: Y, cable length: 25 m, Power with Ethernet (PWE)