D-SUB panel mounting frames - VS-09-A-E
1689831

D-SUB panel mounting frame, shell size 1, IP67 degree of protection


Product Details




Color gray
Flammability rating according to UL 94 V0
Sealing material Flat gasket: NBR; profile gasket: EPDM
Housing material PA

Ambient conditions
Degree of protection IP67
Ambient temperature (operation) -40 °C ... 80 °C

Item number 1689831
Packing unit 5 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABNFAC
GTIN 4017918896478
Weight per Piece (including packing) 9.21 g
Weight per Piece (excluding packing) 9.21 g
Customs tariff number 85369010
Country of origin DE



Compatible Products