RC-15KP0,08-0,56
-
Crimp contact
1245475
Crimp contact, Pin, turned, contact diameter: 1.5 mm, connection cross section: 0.08 mm2 ... 0.56 mm2, contact material: CuZn, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring