CC0,8-TS-0,34M AU - Crimp contact
1319949

Crimp contact, Pin, turned, contact diameter: 0.8 mm, connection cross section: 0.14 mm2 ... 0.34 mm2, AWG 26...22 , contact material: CuZn

Product details








Compatible products