Login
Products
Products Overview
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
Catalogs
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Electronics housings
ME-MAX modular electronics housings
Housing cover - ME MAX 22,5 F/SF-DKL TRANS
The figure shows a similar product
Housing cover - ME MAX 22,5 F/SF-DKL TRANS
2199236
DIN rail housing, Cover, width: 22.6 mm, height: 75.25 mm, depth: 5.5 mm, color: transparent
Product Details
Technical Data
Notes
Assembly instruction:
Refer to the data sheet for the range in the download area.
Product properties
Product type
Cover
Type
Cover
Housing type
DIN rail housing
Ventilation openings present
no
Housing series
ME-MAX
Dimensions
Width
22.6 mm
Height
75.25 mm
Depth
5.5 mm
Material specifications
Color
transparent
Flammability rating according to UL 94
V2
CTI according to IEC 60112
250
Insulating material
IIIa
Surface characteristics
untreated
Housing material
Polycarbonate
Environmental and real-life conditions
Ambient conditions
Max. IP code to attain
IP20
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 70 °C
Ambient temperature (assembly)
-5 °C ... 100 °C
Relative humidity (storage/transport)
95 %
PCB data
Type of PCB mount
Latching
Commercial Data
Item number
2199236
Packing unit
10 pc
Minimum order quantity
10 pc
Note
Made to Order (non-returnable)
Sales Key
ACHABZ
Product Key
ACHABZ
GTIN
4046356344203
Weight per Piece (including packing)
5.2 g
Weight per Piece (excluding packing)
4.83 g
Customs tariff number
85389099
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27182702
ECLASS-10.0.1
27182702
ECLASS-11.0
27182702
ETIM
ETIM 8.0
EC001031
UNSPSC
UNSPSC 21.0
31261500
Approvals
UL Recognized
Approval ID: FILE E 240868
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Your advantages
Easy, tool-free mounting