Protective hose - HC-WR/PG29
1666854

Protective hose, for protective house screw connection, packing volume: 25 m, Pg29


Product Details




Product type Corrugated pipe
Pg screw connection Pg29

Color gray
Material PA
Flammability rating according to UL 94 HB

Cable structure
External cable diameter 0.1 mm ... 34.5 mm
Mechanical properties
Bending radius, static 65.00 mm
Smallest bending radius, movable installation 65 mm
Bending cycles
Bending radius, static 65.00 mm
Smallest bending radius, movable installation 65 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 110 °C

Item number 1666854
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7AZW
Product Key BF7AZW
Catalog Page Page 51 (C-2-2013)
GTIN 4017918136901
Weight per Piece (including packing) 3,000 g
Weight per Piece (excluding packing) 3,000 g
Customs tariff number 39173900
Country of origin DE


ECLASS

ECLASS-9.0 27430304

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values