Contact insert - HC-B 24-I-UT-F
1648306

HEAVYCON female insert, B24 series, 24-pos., screw connection


Product Details




General for flexible conductors with or without ferrules
General Connectors may be operated only when there is no load/voltage.

Type B24
B48
Product type Contact insert with a fixed no. of positions
Number of positions 24
Connection profile 24+PE
Application Power
Number of connections per position 1
Contact type turned
Series HC-B
Screwdriver blade 0.5 x 3.5 mm
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Connection technology
Connection technology Screw connection
Number of connections per position 1
Connection in acc. with standard IEC / EN 
Conductor connection
Connection cross section AWG 20 ... 14
Tightening torque 0.5 Nm ... 0.8 Nm
Stripping length of the individual wire 8 mm

Dimensional drawing
Width 34 mm
Height 34.6 mm
Length 111 mm
Drill hole distance, horizontal 104 mm
Drill hole distance, vertical 27 mm
Mechanical characteristics
Contact diameter 2.5 mm

Rated voltage (III/3) 500 V
Rated surge voltage 6 kV
Rated current 16 A
SCCR 5 kA (UL 2237)

Flammability rating according to UL 94 V0
Contact material Copper alloy
Contact surface material Ag
Contact carrier material PC
Standards/regulations PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3)

Insertion/withdrawal cycles ≥ 500

Cable structure
Stripping length of the individual wire 8 mm

Assembly instructions To ensure correct use, installation in housing with IP54 protection or better is required

Ambient temperature (operation) -40 °C ... 125 °C (including heating up of contacts)

Constructional and testing regulations DIN EN 61984
DIN EN 60664
IEC 60352
Tests DIN EN 61984
DIN EN 60664
IEC 60352
Testing
Standards/regulations PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3)

Item number 1648306
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7ABC
Product Key BF7ABC
Catalog Page Page 547 (C-2-2019)
GTIN 4046356092432
Weight per Piece (including packing) 123 g
Weight per Piece (excluding packing) 121 g
Customs tariff number 85366990
Country of origin CN


ECLASS

ECLASS-9.0 27440205
ECLASS-10.0.1 27440205
ECLASS-11.0 27440205

ETIM

ETIM 8.0 EC000438

UNSPSC

UNSPSC 21.0 39121500

DNV

Approval ID: TAE000037S

CSA

Approval ID: 013631_6233_01
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 13 A 22 - 14

UL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 16 A - 14

EAC

Approval ID: RU C-DE.AI30.B.01102

cULus Recognized

Approval ID: E468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 14 A - 14

EAC

Approval ID: RU C-DE.BL08.B.00511

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

For fast coding with plastic profile
For test pin 2 mm