Contact insert - HC-B 6-EBUS/Z
1660287

Female insert, screw connection with strain relief, marking 1 - x


Product Details




General For housing HC-B6

Type B6
Number of positions 6
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated voltage (III/3) 400 V
Rated surge voltage 6 kV
Rated current 16 A
Test voltage 3 kV AC

Width 34 mm
Height 37 mm
Length 51.5 mm

Flammability rating according to UL 94 V0
Sealing material Soft rubber, resistant to oil and benzene
Contact material solid, turned, copper alloy, hard silver-plated or hard gold-plated - Screw contacts hard gold-plated available on request
Contact carrier material Glass-fiber reinforced thermoplastics, UL 94 V0

Insertion/withdrawal cycles ≥ 500

Cable structure
Stripping length of the individual wire 7 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 125 °C (including heating up of contacts)

Constructional and testing regulations DIN VDE 0627/86
DIN VDE 0110/02.79
DIN VDE 0110-1/04.97
IEC 60664-1, DIN IEC 60512
IEC 60352
Tests DIN VDE 0627/86
DIN VDE 0110/02.79
DIN VDE 0110-1/04.97
IEC 60664-1, DIN IEC 60512
IEC 60352

Item number 1660287
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF7ABC
GTIN 4017918021948
Weight per Piece (including packing) 55.2 g
Weight per Piece (excluding packing) 51.7 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27440205
ECLASS-11.0 27440205

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products