Connector set - Q 1,5/2FL/11-11KU-ESA BK
1670947

QUICKON nut, black, including cap, seal, and splice ring


Product Details




Product type Panel feed-through
Number of positions 2
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Connection technology
Connection technology QUICKON connection
Connection system, internal Manual solder/slip-on connection; 4.8 x 0.8 mm
Conductor connection
Conductor cross section solid 0.75 mm² ... 1.5 mm²
Conductor cross section flexible 0.75 mm² ... 1.5 mm²
Conductor cross section AWG 18 ... 16
Wrench size, union nut 22 mm
Tightening torque, union nut 2.5 Nm
Wrench size, contact carrier 22 mm
Tightening torque contact carrier 3.75 Nm
Tightening torque, counter nut 3.75 Nm

Rated surge voltage (III/3) 6 kV
rated voltage (II/2) 630 V (with insulating sleeve)
rated voltage (III/2) 320 V (with insulating sleeve)
Rated voltage (III/3) 250 V (with insulating sleeve)
Nominal voltage UN 250 V AC
250 V DC
Nominal current IN 17.5 A

Color black
Flammability rating according to UL 94 V0
Contact material Copper alloy
Contact surface material Pre-nickel plated and tin-plated
Contact carrier material PA 6.6

Cable structure
Wire insulation material PVC / PE
Wire diameter including insulation >= 3 mm

Assembly instructions If the conductor is reconnected, it must be cut off above the last contact point. QUICKON components may only be operated when under no load.

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 80 °C (specifications of the cable manufacturer must also be observed)
Temperature when conductor connected -25 °C ... 50 °C (specifications of the cable manufacturer must also be observed)

Item number 1670947
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF6HAB
Product Key BF6HAB
GTIN 4017918371791
Weight per Piece (including packing) 20.9 g
Weight per Piece (excluding packing) 20.9 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27440103
ECLASS-10.0.1 27440109
ECLASS-11.0 27440109

ETIM

ETIM 8.0 EC003569

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 11 A

UL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 15 A

EAC

EAC

cULus Recognized



Your advantages

Robust throughout: housing with IP65/IP67 protection for a wide range of applications