SACC-DSI-MS-8CON-M12/1,0 SCO - Device connector rear mounting
1417853

Device connector rear mounting, 8-position, Pin, straight, M12-SPEEDCON, A-coding, Individual wires, cable length: 1 m, 0.25 mm2, potted, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products