The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

ES-FT-BPC-B 35-70 OG - Connector
1155483

Connector, Range of articles: BPC, color: orange, number of positions: 1, min. conductor cross section: 35 mm2, max. conductor cross section: 70 mm2, rated voltage: 1500, rated current: 250 A, Connection method: Screw/Solder connection

Product details









Compatible products



Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof