The MM-EML... polyester self-adhesive labels are available as pre-punched material for equipment marking.
MM-EML (15X6)R C1 YE/BK
-
Label
1116160
Label, Roll, yellow/black, unmarked, can be labeled with: THERMOMARK GO, mounting type: adhesive, Number of individual labels: 321, text field height: 6 mm, text field width: 15 mm
Product details
Compatible products
Your advantages
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
The material is cUL certified
The pre-punched self-adhesive labels are particularly suitable for the professional and permanent marking of various components and equipment in control cabinet, controller, and systems manufacturing
No visible difference between retrospective marking and existing markings created with a desktop roll printer
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
Thanks to the innovative material composition, each label can be printed which results in zero wastage
The pre-punched geometry enables easy and convenient use