EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
upper level | 300 V | 30 A | 26 - 10 | |
lower level | 300 V | 1 A | 26 - 10 | |
Use group C | ||||
upper level | 300 V | 30 A | 26 - 10 | |
lower level | 300 V | 1 A | 26 - 10 | |
Use group D | ||||
upper level | 600 V | 5 A | 26 - 10 | |
lower level | 600 V | 1 A | 26 - 10 |