Mounting base housing - ME 12,5 UTG/FE BU
2201588

DIN rail housing, Lower housing part with metal foot catch, with FE contact, tall design, without vents, width: 12.6 mm, height: 99 mm, depth: 107.3 mm, color: blue (5015), cross connection: without bus connector, number of positions cross connector: not relevant

This product needs further products for operation. Mandatory Accessories

Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Type Lower housing parts without vents, housing cover necessary to complete the module
Product type Lower part of the housing
Type Lower housing part with metal foot catch, with FE contact, tall design
Housing type DIN rail housing
Ventilation openings present no
Housing series ME

Dimensional drawing
Width 12.6 mm
Height 99 mm
Depth 107.3 mm
Depth from top edge of DIN rail 100.7 mm
Depth from top edge of DIN rail to support point on upper part 68.5 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color blue (5015)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polyamide

Power dissipation single housing for 20 °C
Ambient temperature 20 °C
Reduction factor 1
Mounting position vertical
Power dissipation 4.3 W
Power dissipation single housing for 30 °C
Ambient temperature 30 °C
Reduction factor 0.91
Mounting position vertical
Power dissipation 3.9 W
Power dissipation single housing for 40 °C
Ambient temperature 40 °C
Reduction factor 0.81
Mounting position vertical
Power dissipation 3.5 W
Power dissipation single housing for 50 °C
Ambient temperature 50 °C
Reduction factor 0.7
Mounting position vertical
Power dissipation 3 W
Power dissipation single housing for 60 °C
Ambient temperature 60 °C
Reduction factor 0.57
Mounting position vertical
Power dissipation 2.4 W
Power dissipation single housing for 70 °C
Ambient temperature 70 °C
Reduction factor 0.49
Mounting position vertical
Power dissipation 2.1 W
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification DIN EN 60695-2-11 (VDE 0471-2-11):2014-11
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 125 °C
Test duration 1 h
Force 20 N
Mechanical strength / tumbling barrel
Specification IEC 60998-1:2002-12
Height of fall 50 cm
Frequency 10
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Number of PCB holders 1
Type of PCB mount Insertion (optional latching by PCB stop)
Thickness of the PCB 1.4 mm ... 1.8 mm

Mounting type DIN rail mounting
Mounting position Vertical (horizontal DIN rail)

Type of packaging packed in cardboard
Outer packaging type Carton

Item number 2201588
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key ACHAAA
Product Key ACHAAA
GTIN 4046356868969
Weight per Piece (including packing) 39.4 g
Weight per Piece (excluding packing) 39.4 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Tool-free mounting
Available in overall widths from 12.5 mm to 90 mm, modular extension possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option