Front plate - UM-ALU 4-100,5 FRONT 130 AP
2202098

Press-drawn section housings, Basic profile front plate, color: aluminum color, width: 101.8 mm, length: 130 mm, depth: 2 mm, recommended for UM-ALU 4-..COVER AL lateral elements

This product needs further products for operation. Mandatory Accessories

Product Details




Product type Component housing cover
Type Basic profile front plate
Housing type Press-drawn section housings
Housing series UM-ALU

Width 101.8 mm
Depth 2 mm
Length 130 mm

Color aluminum color
Surface characteristics anodized
Housing material Aluminum

Ambient conditions
Max. IP code to attain IP40
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Mounting position parallel to the DIN rail

Type of packaging packed in cardboard
Outer packaging type Carton

Item number 2202098
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key ACHDFZ
Product Key ACHDFZ
GTIN 4046356987653
Weight per Piece (including packing) 72.5 g
Weight per Piece (excluding packing) 72.5 g
Customs tariff number 76061191
Country of origin HU


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection