Login
Products
Products Overview
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
Catalogs
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Electronics housings
HCS handheld housings
Electronic housing - HCS-C MINI C C C C 7035
Schematic representation – for additional information, see product range drawing in the Download Center
Electronic housing - HCS-C MINI C C C C 7035
2203146
Handheld housing, C-Mini, light gray, front level closed, consisting of two half shells with screws
Product Details
Technical Data
Product properties
Product type
Complete housing
Type
straight
Housing type
Handheld housing
Ventilation openings present
no
Housing series
HCS
Battery compartment
no
Dimensions
Dimensional drawing
Width
70.5 mm
Height
110 mm
Depth
26 mm
PCB design
PCB thickness
1.4 mm ... 1.8 mm
Material specifications
Color
light gray (7035)
Flammability rating according to UL 94
V0
CTI according to IEC 60112
400 ≤ CTI < 600
Insulating material
II
Surface characteristics
untreated
Housing material
ABS
Mechanical tests
Hammer test
Specification
IEC 60068-2-75:2014-09
Impact energy
0.7 J
Number of drop cycles
5
Environmental and real-life conditions
Glow-wire test
Specification
IEC 60695-2-11:2014-02
Temperature
850 °C
Time of exposure
30 s
Thermal stability / ball thrust test
Specification
IEC 60695-10-2:2014-02
Temperature
80 °C
Test duration
1 h
Force
20
Degree of protection (IP code)
Specification
IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain
IP54
Ambient temperature (operation)
-40 °C ... 80 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 55 °C
Ambient temperature (assembly)
-5 °C ... 80 °C
Relative humidity (storage/transport)
95 %
PCB data
Number of PCB holders
2
Thickness of the PCB
1.4 mm ... 1.8 mm
Mounting
Tightening torque / speed
Screw connection between housing halves: 0.25 Nm-0.3 Nm / 500 rpm-1000 rpm
Commercial Data
Item number
2203146
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
ACFACA
Product Key
ACFACA
GTIN
4055626377001
Weight per Piece (including packing)
98.3 g
Weight per Piece (excluding packing)
88.4 g
Customs tariff number
84879090
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27182702
ECLASS-10.0.1
27182702
ECLASS-11.0
27182702
ETIM
ETIM 8.0
EC001031
UNSPSC
UNSPSC 21.0
31261500
Compatible Products
Accessories
Philips screwdriver
SF-PH 0-60 - 1212558
Seal
HCS-C MINI SEAL - 2203575
Your advantages
Suitable for handheld devices
Easy integration of LCD displays and membrane keypads
Ergonomic straight or staggered housing design
Fast mounting, thanks to the modular design