Device connector, rear mounting - SACC-DSI-M 8FS-4CON-L180
1694376

Sensor/actuator flush-type connector, female, 4-pos., M8, rear/screw mounting with M12 thread, with straight solder connection


Product Details




Product type Circular connectors (device side)
Number of positions 4
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP67
Degree of protection IP67
Ambient temperature (operation) -40 °C ... 85 °C
-25 °C ... 85 °C

Header 1
Head design Socket
Head cable outlet straight
Head thread type M8

Rated surge voltage 1.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A

Material PU 2K (Grout material)
Flammability rating according to UL 94 HB
Sealing material NBR
Contact material CuSn
Contact surface material Au
Contact carrier material PA 6.6
Cable gland material Nickel-plated brass

Connection technology
Connection method Solder pins
Conductor connection
Connection method Solder pins

Mounting type Rear mounting M12 x 1 With flat nut
Assembly instructions With flat nut

M8
Standards/specifications IEC 61076-2-104

Item number 1694376
Packing unit 20 pc
Minimum order quantity 20 pc
Sales Key ABQBAB
Product Key ABQBAB
Catalog Page Page 226 (C-2-2013)
GTIN 4017918178659
Weight per Piece (including packing) 13.5 g
Weight per Piece (excluding packing) 13.5 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-10.0.1 27440102
ECLASS-9.0 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

cUL Recognized

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

UL Recognized

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

EAC

Approval ID: B.01687

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
Standard pin assignments and codings for signal transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing and latching on the PCB