RF-16S2N8AA200 - Device connector front mounting
1613795

Device connector front mounting, application: Feedback, signal, angled fixed, Screw locking mechanism, M23, number of positions: 16, contact connection type: Socket, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 16, connection method: Crimp connection, series: RF

Product details







Compatible products