ST-3EP1N8A8K05S - Cable connector
1618604

connection method

Cable connector, application: Power, straight, SPEEDCON, M17, number of positions: 3+PE, contact connection type: Pin, shielded: yes, cable diameter range: 11 mm ... 12.7 mm, number of positions: 4, connection method: Crimp connection, series: ST

Product details







Compatible products