SM-5EP1N8A9L03 - Coupler connector
1605779

Coupler connector, straight long, Screw locking mechanism, M40, number of positions: 2+3+PE, contact connection type: Pin, shielded: yes, cable diameter range: 12.5 mm ... 17 mm, number of positions: 6, connection method: Crimp connection, series: SM

Product details






Compatible products