Connector - SACC-M12MR-5CON-PG 7
1662269

Connector, Universal, 5-position, Plug angled M12, Coding: A, Screw connection, knurl material: Plastic, cable gland Pg7, external cable diameter 4 mm ... 6 mm


Product Details




Assembly instruction: NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.

Product type Circular connector (cable-side)
Number of positions 5
No. of cable outlets 1
Shielded no
Coding A - standard
Cable outlet angled
Pg screw connection Pg7
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP67
Ambient temperature (operation) -40 °C ... 85 °C (Plug / socket)

Dimensional drawing
Length 41 mm
External dimensions
Outside diameter 4 mm ... 6 mm
Housing
Diameter housing 20 mm

Insertion/withdrawal cycles ≥ 50
Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Coding A-coded

Rated surge voltage 1.5 kV
Contact resistance ≤ 8 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A

Color Handle area black
Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body PA
Contact material CuZn
Contact surface material CuSnZn
Contact carrier material PA
Cable gland material Plastic

Connection technology
Connection method Screw connection
Outside diameter 4 mm ... 6 mm
Conductor connection
Connection method Screw connection
Conductor cross section flexible 0.25 mm² ... 0.75 mm²
Cross section AWG 24 ... 18

Assembly instructions The connector pin assignment can be rotated 90° to the cable outlet

Standards/specifications IEC 61076-2-101

Cable structure
Signal type/category Universal
Stripping length of the individual wire 5 mm

Item number 1662269
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF2CAA
Product Key BF2CAA
Catalog Page Page 22 (C-2-2019)
GTIN 4017918100452
Weight per Piece (including packing) 19.1 g
Weight per Piece (excluding packing) 18.3 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-10.0.1 27440102
ECLASS-9.0 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

cUL Recognized

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

UL Recognized

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors