RF-17S1N8A9V03
   - 
  Coupler connector
    
      1614001
      
      
    
  
      Coupler connector, straight, Screw locking mechanism, M23, number of positions: 17, contact connection type: Socket, shielded: yes, cable diameter range: 9 mm ... 13.2 mm, number of positions: 17, connection method: Crimp connection, series: RF