HDMI cable - NBC-HDMI-HAM/0,5-PVC/HAM
1332078

HDMI cable, degree of protection: IP20, cable length: 0.5 m, number of positions: 19, 18 Gbps, material: LCP, HDMI


Product Details




Product type Data cable preassembled
Number of positions 19

Test voltage 500 V AC

Color of the housing part black
Flammability rating according to UL 94 UL94 V0
Housing material LCP

Width 20.3 mm
Height 12 mm
Length 49.3 mm

Header 1
Shielded yes
Insertion/withdrawal cycles > 10000
Insulation resistance 100 MΩ
Degree of protection IP20

Cable length 0.50 m
UL AWM Style 20276 (80°C/30 V)
Cable structure
Cable type HDMI (Cu)
Electrical properties
Wave impedance 100 Ω

Degree of protection IP20
Ambient temperature (operation) -25 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C

Item number 1332078
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ABNEBA
Product Key ABNEBA
GTIN 4063151629212
Weight per Piece (including packing) 52.6 g
Weight per Piece (excluding packing) 52.6 g
Customs tariff number 85444290
Country of origin CN


ECLASS

ECLASS-11.0 27440390

ETIM

ETIM 8.0 EC001121

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

HDMI high-speed patch cables
Integrated network transmission thanks to HDMI Ethernet channel
Reliable transmission of 4K videos