NBC- 2,0-971/FR SCO VR KM
-
Bus system cable
1412488
Bus system cable, 6-position, PVC, black, shielded, free cable end, on Socket angled M12 SPEEDCON, cable length: 2 m, Customer version
Product details
Product type | Data cable preassembled |
Application | Bus system |
Number of positions | 6 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | VARAN |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Transmission medium | Copper |
Flammability rating according to UL 94 | HB |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M12 SPEEDCON |
Locking type | SPEEDCON |
Material | CuZn |
Ni/Au | |
TPU GF | |
TPU, hardly inflammable, self-extinguishing | |
Zinc die-cast, nickel-plated | |
NBR |
Cable length | 2 m |
VARAN PVC [971] | |
UL AWM Style | 2461 (80°C/300 V) |
Number of positions | 6 |
Shielded | yes |
Cable type | VARAN PVC [971] |
Conductor structure | 1x2x24/32+2x2x24/19, SF/UTP |
Signal runtime | 5.3 ns/m |
Conductor structure signal line | 19x 0.13 mm |
AWG signal line | 24 |
Conductor structure, voltage supply | 32x 0.10 mm |
AWG power supply | 24 |
Conductor cross section | 2x 2x 0.25 mm² (Signal line) |
2x 0.25 mm² (Power supply) | |
Wire diameter incl. insulation | 1.25 mm (Signal line) |
1.4 mm (Power supply) | |
External cable diameter | 7.00 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | black |
Conductor material | Bare Cu litz wires |
Material wire insulation | PE |
Single wire, color | blue-yellow, green-orange, red-blue |
Thickness, outer sheath | 0.90 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | 3 pairs with filler elements to the core |
Optical shield covering | 85 % |
Max. conductor resistance | 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
Working capacitance | approx. 57 nF (at 1 kHz) |
Nominal voltage, cable | ≤ 80 V |
Test voltage Core/Core | 1000 V |
Test voltage Core/Shield | 1000.00 V |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 28 mm |
Smallest bending radius, movable installation | 56 mm |
Dynamic load capacity (bending) | Max. bending cycles: 200000, Bending radius: 5 x D |
Flame resistance | according to IEC 60332-1-2 |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (installation) | -40 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1412488 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1CMM |
Product key | AF1CMM |
GTIN | 4046356963657 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
Compatible products
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand