HV M10/1-VS 3
-
Connection element
3049479
Connection element, depth: 4 mm, width: 25 mm, height: 96 mm, number of positions: 3, color: silver-colored
The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country
Connection element, depth: 4 mm, width: 25 mm, height: 96 mm, number of positions: 3, color: silver-colored