Box PC - BL2 BPC 1501S
1130682

IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor, 32 GB eMMC mass storage

Downloads

Product Details




Product type Box PC
Computer data
Processor Intel® Celeron® N3350 1.10/2.4 GHz
Cooling passive
RAM 2 GB LPDDR4
Data storage 32 GB eMMC internal
Display
Display type none

Supply
Supply voltage 24 V DC (CE rating)
Supply voltage range 12 V DC ... 30 V DC (Labeled operational voltage is 12 … 30 V DC)
Max. current consumption 0.7 A (24 V DC)
Typical current consumption 0.53 A (24 V DC)

Interfaces 1x DP++
2x USB 3.0
Network 2x Ethernet (10/100/1000 Mbps), RJ45
LAN chipset Intel® I210-AT

External dimensions
Width / Height / Depth 99 mm / 92 mm / 46 mm

Ambient conditions
Degree of protection IP30
Degree of protection IP30
Ambient temperature (operation) -20 °C ... 50 °C (with 0.5 m/s air flow)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 85 % (non-condensing)
Shock 15g, 11 ms in accordance with IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6

Conformity/Approvals
Conformance CE-compliant
FCC Title 47 Part 15 Subpart B:2018 Class A

Mounting type DIN rail mounting

Item number 1130682
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRBABA
Product Key DRBABA
GTIN 4063151058241
Weight per Piece (including packing) 744.9 g
Weight per Piece (excluding packing) 550 g
Country of origin TW


ECLASS

ECLASS-9.0 19200102
ECLASS-10.0.1 19200102
ECLASS-11.0 19200102

ETIM

ETIM 8.0 EC001413

UNSPSC

UNSPSC 21.0 43211500

EAC

Approval ID: RU C-DE.A*08.B01708

UL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 238705

cULus Listed


REACh SVHC Lead 7439-92-1
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME) 110-71-4