This connection element is intended to be part of a modular signal tower and is used to electrically connect the tower. According to your requirements, a signal tower may comprise any combination of up to five signal elements. You may use up to five optical signal elements or up to four optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Please note that PSD-S 50 signal towers (50 mm diameter) are not mechanically compatible with PSD-S signal towers (70 mm diameter).
PSD-S 50 CE BT 100
-
Connection element
1018760
Tube base on 100 mm plastic tube with integrated foot
Product details
Compatible products
Your advantages
Connecting element for installing on a mounting surface (floor), junction box or bracket (see Accessories)
Push-in connection technology
Degree of protection: IP65, when mounted